The SYSTIMAX GigaSPEED X10D Solution has been
specifically engineered with enhanced cable and connector performance
designed to support emerging 10 Gigabit Ethernet requirements. The GigaSPEED X10D UTP
Solution complies with the ratified IEEE 802.3an 10GBASE-T standard
and fully complies with Class EA
cabling channel
specifications and Category 6A cabling specifications. The GigaSPEED
X10D Solution provides a next generation total solution that supports both the bandwidth needs of today's enterprises and the needs of more demanding applications such as high resolution video, grid computing, data centers and Storage Area Network/Network Attached Storage (SAN/NAS).
In developing the GigaSPEED X10D Solution, CommScope Labs utilized its unique Modal Decomposition Modeling (MDM) tool to evaluate the 1,024 interactions between adjacent, as well as within individual, cabling components to achieve substantial reduction in alien crosstalk (ANEXT or noise from adjacent cables and connectors). In addition, the performance of the GigaSPEED X10D Solution has been tested and qualified in what is viewed as worst-case installation channel test configurations, known as the '6-around-1' cable configuration.
What is so revolutionary and unique about the new SYSTIMAX GigaSPEED X10D Solution? Review the Top Ten facts to find out.
The GigaSPEED X10D product portfolio features:
GigaSPEED 91 Series Cable, available in plenum, non-plenum and low smoke zero halogen versions
Universal Modular Patching (UMP) Panel
MGS500 Outlets
GS10E Patch Cords
1100 and PatchMAX Series Patch Panels
The SYSTIMAX® GigaSPEED® X10D FTP Solution
The SYSTIMAX GigaSPEED X10D FTP Solution brings leading-edge capabilities to the FTP cabling market. Designed to support the new 10 Gb/s networking and cabling standards, the GigaSPEED X10D FTP Solution complies fully with Class EA cabling channel specifications and Category 6A cabling channel specifications.
The SYSTIMAX GigaSPEED X10D FTP Solution has been specifically engineered with enhanced cable and connector performance designed to support the emerging 10 Gb/s Ethernet requirements.
Using patent pending technology and the scientific capabilities of CommScope Labs, this solution exhibits far superior channel performance than legacy FTP solutions, and innovative engineering techniques to meet the specific demands the draft TIA Category 6A and ISO/IEC Class EA standards bring to FTP cabling solutions. It delivers next generation support by providing double the bandwidth of today's Category 6 cabling channel and guaranteed performance in worst case installation conditions out to 500 MHz.
The GigaSPEED X10D FTP product portfolio includes:
The GigaSPEED X10D 91 Series FTP Cable, whose design has been dramatically enhanced using the SYSTIMAX Labs Cable Twist Accuracy Technology.
The GigaSPEED X10D G10FP FTP Modular Patch Cords which has a patent pending plug design featuring a distinctive metallized construction, low profile rear housing and anti-snag latch for easy and rapid field identification.
The GigaSPEED X10D MFP520 Information Outlets which exhibits high frequency internal and crosstalk suppression enabled via new Printed Wiring Board materials, metallized plastic parts and other compensation technology.
The GigaSPEED X10D M3200 Modular FTP Patch Panel which can be configured for copper, fiber or both and is available in a 24-port version.
It brings total confidence to network infrastructure performance. Developed using new testing and simulation technology developed at SYSTIMAX R&D Labs, the GigaSPEED XL Solution exceeds Category 6/Class E standards in any channel up to 100m with six or fewer connectors.
Powerful new design and measurement tools including Modal Decomposition Modeling, developed by the CommScope R&D Labs, were used to test and refine the SYSTIMAX GigaSPEED XL Solution. As a result, it offers higher, more reliable performance than any other commercially available UTP solution.
Modal Decomposition Modeling provides all 256 electrical parameters to fully characterise the performance of cable, connectors or cords. This means there are no areas of uncertainty to cause problems after network infrastructure is installed.
It was developed to provide a more robust cabling system than Category 5 due to the evolution of 100 Mb/s applications that feature sophisticated encoding algorithms and required simultaneous signal transmission over two or more cable pairs in both directions (full duplex operation).
PowerSUM channel performance specifications exceed not only the current ratified and proposed standards in TIA and ISO for Category 5e cabling systems but are also capable of providing stable and continual performance up to 155.5 MHz.
SYSTIMAX® Solutions channels that are comprised exclusively of PowerSUM passive products end-to-end are capable of delivering 1.0 gigabits per second (Gbps) to the workstation in accordance with application standards and are eligible for the SYSTIMAX Solutions™ 20-year Extended Product Warranty and Applications Assurance Program.
Performance Extended to 155.5 MHz for Enhanced Channels
Performance certified to exceed the Category 5e Specification