GLOBAL LANGUAGE
 
Home > Products > Cabling Solutions > Patching Solutions
Patching Solutions

Introducing the SYSTIMAX® VisiPatch® 360 System-a revolutionary patching and integrated cable management solution that will dramatically alter the way you view performance.

The VisiPatch 360 System is an aesthetically pleasing, ergonomically efficient system that combines technology and design innovation to save you time, space and money. It is nothing less than a revolutionary way to think about patching.

What constitutes true performance?
It's more than bandwidth. It's more than speed. It's more than product reliability.


       
For SYSTIMAX® Solutions, we have dedicated ourselves to understanding the user experience, listening to our customers' concerns and needs, analyzing how we can help improve efficiency. We have developed a whole new approach that holistically integrates form, function and usability to deliver true performance.

We call it our 360° design philosophy - an approach that redefines performance from every angle, providing a whole new approach to network infrastructure solutions.

The first result of this new philosophy is a new generation of patching systems-
the SYSTIMAX VisiPatch 360 System.

Key Features and Benefits of the SYSTIMAX VisiPatch 360 System

  • Best-in-class transmission performance
  • Supports 10 Gb/s and 1 Gb/s Ethernet applications
  • Compact ergonomic components
  • Modular, scalable and flexible
  • Increased port density and usable density
  • Easy access to patch plug
  • Snap-together components
  • Unique reverse patching technology
  • Clear and simple port labeling
  • Sleek and elegant design
  • Integrated horizontal and vertical cable and patch cord management
Related Support & Documentation
Related Press Release, Articles & Events
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us