Server Cabinets CommScope’s
Server Cabinets are the right cabinet to protect the right solution.
Using patented X-Frame technology, CommScope Server Cabinets are
designed to be the right size, the right weight and have the right
level of durability to support the entire line of CommScope solutions,
including its industry-leading 10 Gbps solutions. The right cabinet
means less physical impact on the network infrastructure and, ultimately,
on the network’s performance.
Features and Benefits
- Supplied fully assembled
- Very strong—load rated to 1,000/2,000 lb
- Patented X-frame technology offers easy installation
- Accommodates all major servers on the market
- Cable management room is superior for 10 Gb/s cable
- Future-proofed—can accommodate 19" and ETSI equipment
- Unique door vent pattern provides excellent
thermal management—61.25% open area
- Graded security to highest levels
- Application specific accessories
- 2 depth options—800mm and 1000mm
- 2 width options—600mm and 800mm
Network
Cabinets More than "just a box," CommScope Network
Cabinets are a solution. Using patented X-Frame technology,
CommScope
cabinets are designed to be the right size, the right weight and
have the right level of durability to support the entire line of
CommScope solutions, including its industry-leading 10 Gbps solutions.
Features and Benefits
- Supplied fully assembled
- Cable management room is superior for 10 Gbp/s cable
- Multiple cable entry
- Vertical cable channels
- Patented X-frame technology offers easy installation
- Load rated to 500kg/1,100 lb
- Right/left-handed doors
- Easily-removed and refitted cladding
- Future-proofed—can accommodate 19" and ETSI equipment
- Accessories can be easily added or changed
- 2 depth options—600mm and 800mm
- 2 width options—600mm and 800mm
| Racks
and Accessories While a necessity for managing, distributing
and controlling structured cabling, all racks and cable management
devices are not created equal. CommScope understands the potential
negative impact on network performance and company productivity
when installation and accessibility are challenging. CommScope designs
its racks and cable management devices with the same level of detail
and importance as its infrastructure solutions, ensuring that
customers
get the best product to protect and manage their investment.
Available
in 2-post, 4-post and wall mount options, CommScope Racks are designed
for use in telecommunications and equipment rooms for storing 19”
(48.26cm) EIA rack-mount telecommunication equipment.
CommScope
2-post racks and 4-post racks are available in two heights
- 45U and 52U. The 2-post racks are available in three
depths - 3" (7.62cm), 6" (15.24cm) and 12"
(30.48cm). The 4-post racks are available in 29"
and 36" Depths.
Cable Management
CommScope now
offers an elegant cable
management solution that includes vertical and horizontal cable
management with covers, spools, and 7 ft. and 8 ft. doors to meet
all of your cable management needs. The portfolio includes 6 inch
(15.24cm), 8 inch (20.32cm), 10 inch (25.4cm) and 12 inch (30.48cm)
vertical trough widths in both single and double-sided solutions
as well as horizontal cable management troughs and covers in 1,
2 and 3 Rack-Unit (RU) heights. The solution includes the 360 design
look and feel as well as a superior single point attach and removal
function. Click
here to view the Enclosure product introduction video
|
|
|